Morse British Standard Roller Chain Offset Link - 16B-3 O/L SC
Part #:2361723
Catalog #:16B-3 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Pin Diameter (mm): | 8.26 mm |
| Connecting Link - Slip Fit: | Spring Clip | Roller Width (mm): | 17.02 mm |
| Roller Diameter (mm): | 15.88 mm | Chain Size: | 16 |
| Material: | Steel | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Type: | British Standard |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 4.09 in |
| Inside Plate Height (in): | 0.81496062992126 in |
General Specifications
| UPC: | 662460388533 | Weight: | 0.51 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.65 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

