Morse British Standard Roller Chain Offset Link - 35 NYLATRON 10 FT
Part #:2362291
Catalog #:35 NYLATRON 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Type: | Plastic | Roller Width (in): | 0.1875 in |
| Chain Pitch (in): | 0.38 in | Chain Construction: | Snap together |
| Material: | Nylatron | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.141 in | Chain Size: | 35 |
| Roller Diameter (in): | 0.2 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length - Riveted (in): | 0.545 in | Inside Plate Height (in): | 0.35 in |
| Overall Width/Pin Length (in): | 0.55 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.075 in |
General Specifications
| UPC: | 662460389448 | Weight: | 0.05 LB |
| HTC: | 3926.90.6090 | Country of Origin: | United States of America |

