Rex CL 12B-1 SC_PIN12B Chain Accessories - CL 12B-1 SC_PIN12B
Part #:10689951
Catalog #:CL 12B-1 SC_PIN12B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.475 in | Series: | Chain Links and Pins |
| Base Catalog No: | 12B-1 | Plate Thickness (in): | 0.615 in |
| Pin Diameter (in): | 0.225 in | Inside Plate Height (in): | 0.63 in |
| Chain Pitch (in): | 0.75 in |
General Specifications
| UPC: | 4045421003571 | Weight: | 29.89 G |
| HTC: | 7315190000 |

