Morse Double Pitch Roller Chain - Large Roller Design Offset Connecting Link - C2122H O/L
Part #:320122
Catalog #:C2122H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1.75 in | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.437 in | Material: | Steel |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Type: | Large | Chain Pitch (in): | 3 in |
| Link Type: | Offset Connecting | Chain Size: | C2122 |
| Inside Plate Height (in): | 1.4 in | Plate Thickness (in): | 0.219 in |
| Side Plate Configuration: | Straight | Pin Length - Cottered (in): | 2.259 in |
General Specifications
| UPC: | 662288564607 | Weight: | 1.39 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

