Morse Double Pitch Roller Chain - Large Roller Design Roller Link - C2052 R/L
Part #:335665
Catalog #:C2052 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.2 in | Material: | Steel |
| Roller Width (in): | 0.375 in | Link Type: | Roller Link |
| Chain Type: | Large | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Chain Size: | C2052 |
| Pin Length - Cottered (in): | 0.87 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.08 in | Inside Plate Height (in): | 0.584 in |
| Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288473947 | Weight: | 0.55 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

