Morse Double Pitch Roller Chain - Large Roller Design Roller Link - C2082H R/L
Part #:335667
Catalog #:C2082H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Roller Diameter (in): | 1.125 in | Pin Diameter (in): | 0.312 in |
| Roller Width (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 2 in | Chain Type: | Large |
| Link Type: | Roller Link | Chain Size: | C2080 |
| Pin Length - Cottered (in): | 1.504 in | Side Plate Configuration: | Straight |
| Plate Thickness (in): | 0.156 in | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288473961 | Weight: | 0.94 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

