Morse Double Pitch Roller Chain - Large Roller Design Roller Link - C2102H R/L
Part #:335668
Catalog #:C2102H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Roller Diameter (in): | 1.562 in |
| Pin Diameter (in): | 0.375 in | Material: | Steel |
| Number of Strands/Width: | 1 | Link Type: | Roller Link |
| Chain Type: | Large | Product Type: | Roller Chain |
| Chain Pitch (in): | 2.5 in | Chain Size: | C2102 |
| Pin Length - Cottered (in): | 1.828 in | Side Plate Configuration: | Straight |
| Inside Plate Height (in): | 1.166 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288473978 | Weight: | 1.54 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

