Morse Double Pitch Roller Chain - Standard Roller Design Cotter Pin Connecting Link - 2060 C/L C/P P/F
Part #:089681
Catalog #:2060 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Pin Diameter (in): | 0.234 in |
| Number of Strands/Width: | 1 | Connecting Link - Press Fit: | Press Fit - Optional |
| Roller Width (in): | 0.5 in | Material: | Steel |
| Number of Connecting Links Included: | 1 | Chain Pitch (in): | 1.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Pin Length - Cottered (in): | 1.081 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.094 in | Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288557463 | Weight: | 0.08 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

