Morse Double Pitch Roller Chain - Standard Roller Design Cotter Pin Connecting Link - C2060H C/L C/P S/F
Part #:120965
Catalog #:C2060H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.468 in |
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.5 in | Connecting Link - Slip Fit: | Cotter |
| Number of Connecting Links Included: | 5 | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Construction: | Cottered | Link Type: | Connecting Link |
| Chain Size: | C2060 | Plate Thickness (in): | 0.125 in |
| Side Plate Configuration: | Straight | Pin Length - Cottered (in): | 1.207 in |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288393023 | Weight: | 0.13 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

