Morse Double Pitch Roller Chain - Standard Roller Design Cotter Pin Connecting Link - C2080H C/L C/P S/F
Part #:120966
Catalog #:C2080H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Connecting Links Included: | 5 |
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Connecting Link - Slip Fit: | Cotter |
| Roller Width (in): | 0.625 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 2 in |
| Chain Construction: | Cottered | Link Type: | Connecting Link |
| Chain Size: | C2080 | Pin Length - Cottered (in): | 1.504 in |
| Plate Thickness (in): | 0.156 in | Side Plate Configuration: | Straight |
| Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288393030 | Weight: | 0.28 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

