Morse Double Pitch Roller Chain - Standard Roller Design Cotter Pin Connecting Link - C2100H C/L C/P S/F
Part #:120967
Catalog #:C2100H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.75 in | Connecting Link - Slip Fit: | Cotter |
| Pin Diameter (in): | 0.375 in | Material: | Steel |
| Number of Connecting Links Included: | 2 | Chain Type: | Standard |
| Chain Pitch (in): | 2.5 in | Product Type: | Roller Chain |
| Chain Construction: | Cottered | Link Type: | Connecting Link |
| Chain Size: | C2100 | Plate Thickness (in): | 0.187 in |
| Side Plate Configuration: | Straight | Inside Plate Height (in): | 1.166 in |
| Pin Length - Cottered (in): | 1.828 in |
General Specifications
| UPC: | 662288393047 | Weight: | 0.50 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

