Morse Double Pitch Roller Chain - Standard Roller Design Cotter Pin Connecting Link - C2120H C/L C/P S/F
Part #:161885
Catalog #:C2120H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.437 in | Roller Diameter (in): | 0.875 in |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Connecting Link - Slip Fit: | Cotter | Roller Width (in): | 1 in |
| Material: | Steel | Chain Type: | Standard |
| Chain Pitch (in): | 3 in | Product Type: | Roller Chain |
| Link Type: | Connecting Link | Chain Construction: | Cottered |
| Chain Size: | C2120 | Plate Thickness (in): | 0.219 in |
| Pin Length - Cottered (in): | 2.259 in | Inside Plate Height (in): | 1.4 in |
| Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288564133 | Weight: | 0.86 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

