Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - 2040 O/L
Part #:120977
Catalog #:2040 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.156 in | Material: | Steel |
| Roller Diameter (in): | 0.312 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Type: | Standard |
| Link Type: | Offset Link | Chain Size: | 2040 |
| Pin Length - Cottered (in): | 0.7 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288393146 | Weight: | 0.44 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

