Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - C2050 O/L
Part #:120982
Catalog #:C2050 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Roller Diameter (in): | 0.4 in |
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Offset Connecting | Chain Size: | C2050 |
| Pin Length - Cottered (in): | 0.87 in | Side Plate Configuration: | Straight |
| Plate Thickness (in): | 0.08 in | Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288393191 | Weight: | 0.48 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

