Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - C2080H O/L
Part #:120984
Catalog #:C2080H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.625 in |
| Roller Width (in): | 0.625 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.312 in | Chain Pitch (in): | 2 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Link Type: | Offset Link | Chain Size: | C2080 |
| Side Plate Configuration: | Straight | Pin Length - Cottered (in): | 1.504 in |
| Plate Thickness (in): | 0.156 in | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288393214 | Weight: | 0.70 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

