Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - 2050 R/L
Part #:120969
Catalog #:2050 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.4 in |
| Material: | Steel | Roller Width (in): | 0.375 in |
| Pin Diameter (in): | 0.2 in | Chain Type: | Standard |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Link Type: | Roller Link | Chain Size: | 2050 |
| Inside Plate Height (in): | 0.584 in | Side Plate Configuration: | Hourglass |
| Pin Length - Cottered (in): | 0.87 in | Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288393061 | Weight: | 0.05 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

