Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - 2060 R/L
Part #:120970
Catalog #:2060 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Material: | Steel |
| Roller Diameter (in): | 0.468 in | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Roller Link | Chain Size: | 2060 |
| Plate Thickness (in): | 0.094 in | Side Plate Configuration: | Hourglass |
| Pin Length - Cottered (in): | 1.081 in | Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288393078 | Weight: | 0.10 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

