Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - C2120H R/L
Part #:335669
Catalog #:C2120H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Material: | Steel |
| Roller Diameter (in): | 0.875 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.437 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 3 in | Chain Type: | Standard |
| Link Type: | Roller Link | Chain Size: | C2120 |
| Plate Thickness (in): | 0.219 in | Side Plate Configuration: | Straight |
| Inside Plate Height (in): | 1.4 in | Pin Length - Cottered (in): | 2.259 in |
General Specifications
| UPC: | 662288473985 | Weight: | 0.91 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

