Morse Double Pitch Roller Chain - Standard Roller Design Spring Clip Connecting Link - 2060 C/L S/C S/F
Part #:324555
Catalog #:2060 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Connecting Link - Slip Fit: | Spring Clip |
| Number of Connecting Links Included: | 5 | Pin Diameter (in): | 0.234 in |
| Roller Width (in): | 0.5 in | Roller Diameter (in): | 0.468 in |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1.5 in |
| Link Type: | Connecting Link | Chain Construction: | Spring Clip |
| Chain Size: | 2060 | Plate Thickness (in): | 0.094 in |
| Pin Length - Cottered (in): | 1.081 in | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288460039 | Weight: | 0.50 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 0.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

