Morse Double Pitch Roller Chain - Standard Roller Design Spring Clip Connecting Link - C2050 C/L S/C S/F
Part #:324756
Catalog #:C2050 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Pin Diameter (in): | 0.2 in |
| Number of Connecting Links Included: | 5 | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.4 in | Material: | Steel |
| Connecting Link - Slip Fit: | Spring Clip | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Chain Type: | Standard |
| Link Type: | Connecting Link | Chain Construction: | Spring Clip |
| Chain Size: | C2050 | Pin Length - Cottered (in): | 0.87 in |
| Inside Plate Height (in): | 0.584 in | Side Plate Configuration: | Straight |
| Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288460145 | Weight: | 0.48 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.05 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

