Morse Double Pitch Roller Chain - Standard Roller Design Spring Clip Connecting Link - 2040-2 C/L S/C S/F
Part #:332565
Catalog #:2040-2 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Pin Diameter (in): | 0.156 in |
| Material: | Steel | Roller Diameter (in): | 0.312 in |
| Number of Strands/Width: | 2 | Connecting Link - Slip Fit: | Spring Clip |
| Chain Pitch (in): | 1 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Plate Thickness (in): | 0.06 in |
| Side Plate Configuration: | Straight | Pin Length - Riveted (in): | 0.63 in |
| Inside Plate Height (in): | 0.466 in | Pin Length - Cottered (in): | 0.7 in |
General Specifications
| UPC: | 662288633846 | Weight: | 0.47 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

