Morse Double Pitch Roller Chain - Standard Roller Design Spring Clips 100 per box - 2050/C2050 SPRING CLIPS 100PB
Part #:324473
Catalog #:2050/C2050 SPRING CLIPS 100PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.4 in | Connecting Link - Slip Fit: | Spring Clip |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.375 in |
| Pin Diameter (in): | 0.2 in | Material: | Steel |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Chain Construction: | Spring Clip |
| Link Type: | Spring Clip | Chain Size: | 2050 |
| Pin Length - Cottered (in): | 0.87 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.08 in | Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288460015 | Weight: | 0.27 LB |
| Packaged Length: | 3.45 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

