Morse Heavy Roller Chain Cotter Pin Connecting Link - 60H-3 C/L C/P P/F
Part #:144678
Catalog #:60H-3 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Press Fit: | Press Fit - Optional | Pin Diameter (in): | 0.234 in |
| Number of Connecting Links Included: | 5 | Number of Strands/Width: | 3 |
| Material: | Steel | Chain Size: | 60 |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.125 in | Overall Width/Pin Length (in): | 3.18 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288562337 | Weight: | 0.20 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

