Morse Heavy Roller Chain Cotter Pin Connecting Link - 60H-4 C/L C/P P/F
Part #:144679
Catalog #:60H-4 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Pin Diameter (in): | 0.234 in |
| Chain Size: | 60 | Number of Connecting Links Included: | 5 |
| Roller Diameter (in): | 0.468 in | Material: | Steel |
| Connecting Link - Press Fit: | Press Fit - Optional | Number of Strands/Width: | 4 |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 0.75 in | Inside Plate Height (in): | 0.7 in |
| Overall Width/Pin Length (in): | 4.2 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288562344 | Weight: | 0.68 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

