Morse Heavy Roller Chain Cotter Pin Connecting Link - 80H-4 C/L C/P P/F
Part #:144694
Catalog #:80H-4 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Number of Strands/Width: | 4 | Material: | Steel |
| Number of Connecting Links Included: | 5 | Connecting Link - Press Fit: | Press Fit - Optional |
| Chain Size: | 80 | Roller Width (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Heavy | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.156 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 5.25 in |
General Specifications
| UPC: | 662288562412 | Weight: | 1.04 LB |
| Packaged Length: | 4.35 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

