Morse Heavy Roller Chain Cotter Pin Connecting Link - 100H-4 C/L C/P P/F
Part #:144740
Catalog #:100H-4 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.375 in | Chain Size: | 100 |
| Connecting Link - Press Fit: | Press Fit - Optional | Number of Strands/Width: | 4 |
| Number of Connecting Links Included: | 2 | Roller Diameter (in): | 0.75 in |
| Material: | Steel | Roller Width (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 6.31 in |
| Inside Plate Height (in): | 1.166 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288562566 | Weight: | 1.51 LB |
| Packaged Length: | 5.85 IN | Packaged Width: | 7.35 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

