Morse Heavy Roller Chain Cotter Pin Connecting Link - 120H-3 C/L C/P P/F
Part #:144769
Catalog #:120H-3 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Connecting Link - Press Fit: | Press Fit - Optional |
| Pin Diameter (in): | 0.437 in | Number of Strands/Width: | 3 |
| Roller Diameter (in): | 0.875 in | Chain Size: | 120 |
| Number of Connecting Links Included: | 2 | Material: | Steel |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 5.94 in | Inside Plate Height (in): | 1.4 in |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288562689 | Weight: | 1.83 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

