Morse Heavy Roller Chain Cotter Pin Connecting Link - 120H C/L C/P S/F
Part #:144779
Catalog #:120H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.437 in |
| Connecting Link - Slip Fit: | Cotter | Roller Diameter (in): | 0.875 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 1 in |
| Chain Size: | 120 | Number of Connecting Links Included: | 2 |
| Chain Pitch (in): | 1.5 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 1.4 in |
| Overall Width/Pin Length (in): | 2.09 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288562726 | Weight: | 0.49 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

