Morse Heavy Roller Chain Cotter Pin Connecting Link - 140H-3 C/L C/P P/F
Part #:144798
Catalog #:140H-3 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1 in | Connecting Link - Press Fit: | Press Fit - Optional |
| Number of Connecting Links Included: | 2 | Material: | Steel |
| Chain Size: | 140 | Pin Diameter (in): | 0.5 in |
| Roller Width (in): | 1 in | Number of Strands/Width: | 3 |
| Chain Type: | Heavy | Chain Pitch (in): | 1.75 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.25 in | Overall Width/Pin Length (in): | 6.36 in |
| Inside Plate Height (in): | 1.634 in |
General Specifications
| UPC: | 662288562801 | Weight: | 2.49 LB |
| Packaged Length: | 8.85 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

