Morse Heavy Roller Chain Cotter Pin Connecting Link - 160H C/L C/P S/F
Part #:144982
Catalog #:160H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 2 | Roller Diameter (in): | 1.125 in |
| Chain Size: | 160 | Pin Diameter (in): | 0.562 in |
| Roller Width (in): | 1.25 in | Material: | Steel |
| Connecting Link - Slip Fit: | Cotter | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 2 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 2.65 in |
| Inside Plate Height (in): | 1.866 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.281 in |
General Specifications
| UPC: | 662288563068 | Weight: | 1.46 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

