Morse Heavy Roller Chain Cotter Pin Connecting Link - 60H C/L C/P P/F
Part #:322445
Catalog #:60H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 5 |
| Material: | Steel | Pin Diameter (in): | 0.234 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Chain Size: | 60 |
| Roller Width (in): | 0.5 in | Roller Diameter (in): | 0.468 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 1.12 in |
| Plate Thickness (in): | 0.125 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288456285 | Weight: | 0.50 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 0.70 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

