Morse Heavy Roller Chain Cotter Pin Connecting Link - 160H C/L C/P P/F
Part #:322450
Catalog #:160H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 160 |
| Connecting Link - Press Fit: | Press Fit - Optional | Number of Strands/Width: | 1 |
| Roller Width (in): | 1.25 in | Pin Diameter (in): | 0.562 in |
| Roller Diameter (in): | 1.125 in | Number of Connecting Links Included: | 2 |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 2 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.281 in | Overall Width/Pin Length (in): | 2.65 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.866 in |
General Specifications
| UPC: | 662288456339 | Weight: | 1.58 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

