Morse Heavy Roller Chain Cotter Pin Connecting Link - 80H C/L C/P S/F
Part #:322789
Catalog #:80H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Connecting Link - Slip Fit: | Cotter |
| Number of Connecting Links Included: | 20 | Chain Size: | 80 |
| Chain Type: | Heavy | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.156 in |
| Overall Width/Pin Length (in): | 1.4 in | Inside Plate Height (in): | 0.934 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288554851 | Weight: | 0.16 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

