Morse Heavy Roller Chain Offset Link - 80H-2 O/L
Part #:125435
Catalog #:80H-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Chain Size: | 80 |
| Material: | Steel | Roller Width (in): | 0.625 in |
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.156 in |
| Inside Plate Height (in): | 0.934 in | Overall Width/Pin Length (in): | 2.69 in |
General Specifications
| UPC: | 662288559306 | Weight: | 0.36 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

