Morse Heavy Roller Chain Offset Link - 120H-2 O/L
Part #:125855
Catalog #:120H-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Number of Strands/Width: | 2 |
| Material: | Steel | Chain Size: | 120 |
| Pin Diameter (in): | 0.437 in | Roller Diameter (in): | 0.875 in |
| Chain Type: | Heavy | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 4.02 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.4 in |
| Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288559696 | Weight: | 1.12 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.55 IN |
| Packaged Height: | 2.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

