Morse Heavy Roller Chain Offset Link - 60H-2 O/L
Part #:126371
Catalog #:60H-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Material: | Steel | Pin Diameter (in): | 0.234 in |
| Number of Strands/Width: | 2 | Chain Size: | 60 |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 0.75 in | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.125 in | Overall Width/Pin Length (in): | 2.15 in |
General Specifications
| UPC: | 662288560104 | Weight: | 0.16 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

