Morse Heavy Roller Chain Offset Link - 140H-3 O/L
Part #:128035
Catalog #:140H-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (in): | 1 in |
| Pin Diameter (in): | 0.5 in | Material: | Steel |
| Roller Width (in): | 1 in | Chain Size: | 140 |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1.75 in | Link Type: | Offset Link |
| Plate Thickness (in): | 0.25 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.634 in | Overall Width/Pin Length (in): | 6.36 in |
General Specifications
| UPC: | 662288560968 | Weight: | 2.92 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 2.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

