Morse Heavy Roller Chain Offset Link - 80H O/L
Part #:322452
Catalog #:80H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.312 in |
| Material: | Steel | Roller Diameter (in): | 0.625 in |
| Chain Size: | 80 | Roller Width (in): | 0.625 in |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 1.4 in | Plate Thickness (in): | 0.156 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288456353 | Weight: | 0.18 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

