Morse Heavy Roller Chain Offset Link - 160H-5 O/L
Part #:324262
Catalog #:160H-5 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1.25 in | Pin Diameter (in): | 0.562 in |
| Chain Size: | 160 | Roller Diameter (in): | 1.125 in |
| Number of Strands/Width: | 5 | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 2 in | Inside Plate Height (in): | 1.866 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.281 in |
| Overall Width/Pin Length (in): | 12.4 in |
General Specifications
| UPC: | 662288565468 | Weight: | 6.05 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 2.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

