Morse High Strength Roller Chain Cotter Pin Connecting Link - 8-200H C/L C/P P/F
Part #:322604
Catalog #:8-200H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Press Fit: | Press Fit - Optional | Roller Width (in): | 1.5 in |
| Pin Diameter (in): | 0.781 in | Roller Diameter (in): | 1.562 in |
| Number of Strands/Width: | 1 | Material: | Steel |
| Chain Size: | 200 | Number of Connecting Links Included: | 1 |
| Product Type: | Roller Chain | Chain Type: | High Strength |
| Chain Pitch (in): | 2.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 2.334 in |
| Plate Thickness (in): | 0.375 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 3.37 in |
General Specifications
| UPC: | 662288565055 | Weight: | 2.81 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.10 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

