Morse High Strength Roller Chain Cotter Pin Connecting Link - 8-80H C/L C/P P/F
Part #:323043
Catalog #:8-80H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 5 | Pin Diameter (in): | 0.312 in |
| Material: | Steel | Chain Size: | 80 |
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.625 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Roller Width (in): | 0.625 in |
| Chain Type: | High Strength | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.934 in | Overall Width/Pin Length (in): | 1.4 in |
| Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662288456735 | Weight: | 0.59 LB |
| Packaged Length: | 2.85 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

