Morse Moisture Guard Roller Chain Offset Link - 35MG O/L
Part #:342420
Catalog #:35MG O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 35 | Roller Diameter (in): | 0.2 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.1875 in |
| Coating: | Moisture Guard | Material: | Steel |
| Pin Diameter (in): | 0.141 in | Chain Type: | Moisture Guard |
| Chain Pitch (in): | 0.375 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 0.47 in |
| Inside Plate Height (in): | 0.35 in | Plate Thickness (in): | 0.05 in |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288806424 | Weight: | 0.44 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

