Morse Moisture Guard Roller Chain Offset Link - 60MG O/L
Part #:342423
Catalog #:60MG O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Size: | 60 |
| Pin Diameter (in): | 0.234 in | Roller Width (in): | 0.5 in |
| Coating: | Moisture Guard | Roller Diameter (in): | 0.468 in |
| Material: | Steel | Chain Type: | Moisture Guard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in | Overall Width/Pin Length (in): | 0.99 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288806455 | Weight: | 0.49 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

