Morse Moisture Guard Roller Chain Offset Link - 80MG O/L
Part #:342424
Catalog #:80MG O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Roller Width (in): | 0.625 in |
| Chain Size: | 80 | Roller Diameter (in): | 0.625 in |
| Material: | Steel | Coating: | Moisture Guard |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Type: | Moisture Guard |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 1.27 in |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.934 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288806462 | Weight: | 0.57 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

