Morse Moisture Guard Roller Chain Spring Clip Connecting Link - 35MG C/L S/C S/F
Part #:342398
Catalog #:35MG C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.141 in | Connecting Link - Slip Fit: | Spring Clip |
| Chain Size: | 35 | Coating: | Moisture Guard |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.1875 in |
| Roller Diameter (in): | 0.2 in | Product Type: | Roller Chain |
| Chain Type: | Moisture Guard | Chain Pitch (in): | 0.375 in |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Overall Width/Pin Length (in): | 0.47 in | Inside Plate Height (in): | 0.35 in |
| Plate Thickness (in): | 0.05 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288805274 | Weight: | 0.01 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

