Morse Moisture Guard Roller Chain Spring Clip Connecting Link - 40MG C/L S/C S/F
Part #:342399
Catalog #:40MG C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Roller Width (in): | 0.3125 in |
| Chain Size: | 40 | Coating: | Moisture Guard |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Number of Strands/Width: | 1 | Connecting Link - Slip Fit: | Spring Clip |
| Roller Diameter (in): | 0.312 in | Chain Pitch (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Type: | Moisture Guard |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Overall Width/Pin Length (in): | 0.63 in | Plate Thickness (in): | 0.06 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288805281 | Weight: | 0.02 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

