Morse Moisture Guard Roller Chain Spring Clip Connecting Link - 50MG C/L S/C S/F
Part #:342400
Catalog #:50MG C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 50 | Roller Width (in): | 0.375 in |
| Material: | Steel | Connecting Link - Slip Fit: | Spring Clip |
| Pin Diameter (in): | 0.2 in | Number of Connecting Links Included: | 1 |
| Coating: | Moisture Guard | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.4 in | Chain Pitch (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Type: | Moisture Guard |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Overall Width/Pin Length (in): | 0.79 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.08 in | Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288805687 | Weight: | 0.46 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 1.15 IN |
| Packaged Height: | 0.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

