Morse Nickel Plated Roller Chain Offset Link - 40NP O/L
Part #:321317
Catalog #:40NP O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Size: | 40 |
| Coating: | Nickel | Roller Diameter (in): | 0.312 in |
| Roller Width (in): | 0.3125 in | Chain Type: | Nickel Plated |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.06 in |
| Inside Plate Height (in): | 0.466 in | Overall Width/Pin Length (in): | 0.63 in |
General Specifications
| UPC: | 662288454632 | Weight: | 0.44 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

