Morse Nickel Plated Roller Chain Spring Clip Connecting Link - 50NP C/L S/C S/F
Part #:321319
Catalog #:50NP C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Spring Clip | Chain Size: | 50 |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.375 in |
| Pin Diameter (in): | 0.2 in | Number of Connecting Links Included: | 25 |
| Coating: | Nickel | Material: | Steel |
| Roller Diameter (in): | 0.4 in | Chain Type: | Nickel Plated |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Overall Width/Pin Length (in): | 0.79 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.584 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288454656 | Weight: | 0.05 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

