How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 2.5 in | Roller Diameter (in): | 1.563 in |
| Plate Thickness (in): | 0.31 in | Series: | Chain Links and Pins |
| Pin Diameter (in): | 0.781 in | Minimum Tensile Strength (lbs): | 156,250 lb |
| Base Catalog No: | 200-2 | Inside Plate Height (in): | 2.31 in |
| Chain Construction: | Riveted |
General Specifications
| UPC: | 793699349245 | HTC: | 7315190000 |
| Country of Origin: | China |

